S9930AMKRV35
32.5 mm L, 35 mm Roller Dia., 16 mm Stud Dia., Standard Cam Follower, Stud Type
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $79.59 | 4 wks |
10 - 24 | $75.94 | 4 wks |
25 - 49 | $74.09 | 4 wks |
50 - 99 | $71.93 | 4 wks |
100+ | Request for Quote |
$79.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cam Length (C) | 52 mm |
---|---|
Cam O.D. (D) | 35 mm |
Eff. Thread Length (G₁) | 17 mm |
Head Style | Slotted |
Max Speed (rpm) | 3400 rpm |
Stud Diameter (d) | 16 mm |
Stud Length (B₁) | 32.50 mm |
Thread Type | M16 x 1.5 |