S9930AMKRV32
25 mm L, 32 mm Roller Dia., 12 mm Stud Dia., Standard Cam Follower, Stud Type
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $77.07 | 12 wks |
10 - 24 | $73.44 | 12 wks |
25 - 49 | $71.61 | 12 wks |
50 - 99 | $69.51 | 12 wks |
100+ | Request for Quote |
$77.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cam Length (C) | 40 mm |
---|---|
Cam O.D. (D) | 32 mm |
Eff. Thread Length (G₁) | 13 mm |
Head Style | Slotted |
Max Speed (rpm) | 4500 rpm |
Stud Diameter (d) | 12 mm |
Stud Length (B₁) | 25.00 mm |
Thread Type | M12 x 1.5 |