S9930AMKRV30

25 mm L, 30 mm Roller Dia., 12 mm Stud Dia., Standard Cam Follower, Stud Type
Qty Range Price/Unit Ships Within
1 - 9 $73.47 4 wks
10 - 24 $69.91 4 wks
25 - 49 $68.1 4 wks
50 - 99 $66.07 4 wks
100+ Request for Quote
$73.47

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Cam Length (C) 40 mm
Cam O.D. (D) 30 mm
Eff. Thread Length (G₁) 13 mm
Head Style Slotted
Max Speed (rpm) 4500 rpm
Stud Diameter (d) 12 mm
Stud Length (B₁) 25.00 mm
Thread Type M12 x 1.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team