S9930AMKRV26
23 mm L, 26 mm Roller Dia., 10 mm Stud Dia., Standard Cam Follower, Stud Type
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $66.27 | 12 wks |
10 - 24 | $62.79 | 12 wks |
25 - 49 | $60.94 | 12 wks |
50 - 99 | $59.05 | 12 wks |
100+ | Request for Quote |
$66.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cam Length (C) | 36 mm |
---|---|
Cam O.D. (D) | 26 mm |
Eff. Thread Length (G₁) | 12 mm |
Head Style | Slotted |
Max Speed (rpm) | 6000 rpm |
Stud Diameter (d) | 10 mm |
Stud Length (B₁) | 23.00 mm |
Thread Type | M10 x 1 |