S9930AMKRV16
16 mm L, 16 mm Roller Dia., 6 mm Stud Dia., Standard Cam Follower, Stud Type
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $58.76 | 12 wks |
| 10 - 24 | $55.5 | 12 wks |
| 25 - 49 | $53.76 | 12 wks |
| 50 - 99 | $52.05 | 12 wks |
| 100+ | Request for Quote |
$58.76
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Cam Length (C) | 28 mm |
|---|---|
| Cam O.D. (D) | 16 mm |
| Eff. Thread Length (G₁) | 8 mm |
| Head Style | Slotted |
| Max Speed (rpm) | 8500 rpm |
| Stud Diameter (d) | 6 mm |
| Stud Length (B₁) | 16.00 mm |
| Thread Type | M6 X 1 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities