S9930A-CFS1500
1-1/2 in. L, 1-1/2 Roller Dia., 5/8 in. Stud Dia., Standard Cam Follower, Stud Type.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $22.68 | 12 wks |
25 - 99 | $20.64 | 12 wks |
100 - 249 | $18.9 | 12 wks |
250 - 499 | $18.01 | 12 wks |
500+ | Request for Quote |
$22.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Cam Length (C) | 0.875 in |
---|---|
Cam O.D. (D) | 1.500 in |
Eff. Thread Length (G₁) | 0.750 in |
Head Style | Slotted |
Max Speed (rpm) | 3400 rpm |
Stud Diameter (d) | 0.6250 in |
Stud Length (B₁) | 2.406 in |
Thread Type | 5/8-18 |
Substitute Part | BBXCAM-CF24 |