S9930A-CFS1250

1-1/4 in. L, 1-1/4 Roller Dia., 1/2 in. Stud Dia., Standard Cam Follower, Stud Type
Qty Range Price/Unit Ships Within
1 - 24 $18.61 4 wks
25 - 99 $16.86 4 wks
100 - 249 $15.38 4 wks
250 - 499 $14.63 4 wks
500+ Request for Quote
$18.61

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Cam Length (C) 0.750 in
Cam O.D. (D) 1.250 in
Eff. Thread Length (G₁) 0.625 in
Head Style Slotted
Max Speed (rpm) 4400 rpm
Stud Diameter (d) 0.5000 in
Stud Length (B₁) 2.031 in
Thread Type 1/2-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team