S9930A-CFS0750

7/8 in. L, 3/4 Roller Dia., 3/8 in. Stud Dia., Standard Cam Follower, Stud Type
Qty Range Price/Unit Ships Within
1 - 24 $13.35 4 wks
25 - 99 $12.02 4 wks
100 - 249 $10.9 4 wks
250 - 499 $10.35 4 wks
500+ Request for Quote
$13.35

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Cam Length (C) 0.500 in
Cam O.D. (D) 0.750 in
Eff. Thread Length (G₁) 0.375 in
Head Style Slotted
Max Speed (rpm) 6000 rpm
Stud Diameter (d) 0.3750 in
Stud Length (B₁) 1.406 in
Thread Type 3/8-24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team