S9930A-CF-6
Shallow Head cam follower with double shielded ABEC-3 ball bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.89 | 4 wks |
10 - 49 | $10.2 | 4 wks |
50 - 99 | $9.23 | 4 wks |
100 - 249 | $8.86 | 6 wks |
250+ | Request for Quote |
$10.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length (a + d + e) | 0.73 |
---|---|
Material (Bearing) | 440C Stainless steel |
Material (Screw) | 303 Stainless steel |
Outside Dia. (B) | 0.5 |
Thread Length (a) | 3/8 |
Thread Size (#) | #8-32 |