S991TYM20B

Low Noise & High Efficiency Heavy-Duty 'L' Gear Drive, with a 2 Gear Ratio and a 20mm Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 9 $492.25 8 wks
10 - 24 $486.91 8 wks
25 - 49 $463.99 8 wks
50 - 99 $436.26 8 wks
100+ Request for Quote
$492.25

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash 15'…60'
Gear Ratio (to 1) 2 To 1
H 72 mm
L 240 mm
M 206 mm
Material (Case / Shafts) lum. Die-Cast / Alloy St
Material (Gears) ase Hardened Alloy Steel
Max. Rated Speed (rpm) 3600 rpm
P 40 mm
Shaft Dia. 20 mm
Substitute Part KKBX-202T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team