S991TYM10B

Low Noise & High Efficiency Heavy-Duty 'L' Gear Drive, with a 2 Gear Ratio and a 10mm Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 9 $188.20 8 wks
10 - 24 $184.73 8 wks
25 - 49 $175.7 8 wks
50 - 99 $165.7 8 wks
100+ Request for Quote
$188.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash 30'…1º23'
Gear Ratio (to 1) 2 To 1
H 38 mm
L 114 mm
M 102 mm
Material (Case / Shafts) lum. Die-Cast / Alloy St
Material (Gears) ase Hardened Alloy Steel
Max. Rated Speed (rpm) 3600 rpm
P 20 mm
Shaft Dia. 10 mm
Substitute Part KKBX-102T

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team