S991MY-6262RH
RH Drive, 1:1 Ratio, Rated Speeds up to 1800 RPM, Right Angle Helical Gear Drive
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $396.03 | 8 wks |
5 - 9 | $382.83 | 8 wks |
10 - 24 | $375.6 | 8 wks |
25 - 49 | $365.41 | 8 wks |
50+ | Request for Quote |
$396.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 0.625 Inch |
---|---|
Bore Size (B) | 0.625 Inch |
Drive Type | RH |
Gear Ratio | 1:1 |
Material (Case) | Aluminum, Hard-Anodized |
Material (Gears) | 1045 Heat-Treated Steel |
Material (Shafts) | 1144 Steel, Hollow Bore |
Shaft Rotation (A) | CCW |
Shaft Rotation (B) | CW |
Torque At (33 / 1800 rpm) | 59/12 lb.in. |