S991MY-5050LH

LH Drive, 1:1 Ratio, Rated Speeds up to 1800 RPM, Right Angle Helical Gear Drive
Qty Range Price/Unit Ships Within
1 - 4 $396.03 8 wks
5 - 9 $382.83 8 wks
10 - 24 $375.6 8 wks
25 - 49 $365.41 8 wks
50+ Request for Quote
$396.03

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (A) 0.5 Inch
Bore Size (B) 0.5 Inch
Drive Type LH
Gear Ratio 1:1
Material (Case) Aluminum, Hard-Anodized
Material (Gears) 1045 Heat-Treated Steel
Material (Shafts) 1144 Steel, Hollow Bore
Shaft Rotation (A) CCW
Shaft Rotation (B) CCW
Torque At (33 / 1800 rpm) 59/12 lb.in.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team