S991LYM15B

Low Noise & High Efficiency Heavy-Duty 'L' Gear Drive, with a 2 Gear Ratio and a 15mm Shaft Dia.
Qty Range Price/Unit Ships Within
1 - 9 $283.52 1 wks
10 - 24 $279.2 1 wks
25 - 49 $266 1 wks
50 - 99 $250.85 1 wks
100+ Request for Quote
$283.52

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash 19'…1º09'
Gear Ratio (to 1) 2 To 1
H 62 mm
L 137 mm
M 170 mm
Material (Case / Shafts) lum. Die-Cast / Alloy St
Material (Gears) ase Hardened Alloy Steel
Max. Rated Speed (rpm) 3600 rpm
P 30 mm
Shaft Dia. 15 mm
Substitute Part KKBX-152L

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team