S991LYM10A
Low Noise & High Efficiency Heavy-Duty 'L' Gear Drive, with a 1 Gear Ratio and a 10mm Shaft Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $175.12 | 12 wks |
10 - 24 | $171.79 | 12 wks |
25 - 49 | $163.39 | 12 wks |
50 - 99 | $154.11 | 12 wks |
100+ | Request for Quote |
$175.12
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash | 16'…44' |
---|---|
Gear Ratio (to 1) | 1 To 1 |
H | 38 mm |
L | 82 mm |
M | 102 mm |
Material (Case / Shafts) | lum. Die-Cast / Alloy St |
Material (Gears) | ase Hardened Alloy Steel |
Max. Rated Speed (rpm) | 3600 rpm |
P | 20 mm |
Shaft Dia. | 10 mm |
Substitute Part | KKBX-101L |