S991HY-A6275RH

1:1 Ratio, RH Drive, Right Angle Helical Gear Drive
Qty Range Price/Unit Ships Within
1 - 4 $605.58 8 wks
5 - 9 $585.39 8 wks
10 - 24 $574.35 8 wks
25 - 49 $558.77 8 wks
50+ Request for Quote
$605.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Case Material Alum., Hard-Anodized
Drive Type RH
Gear Ratio 1:1
Hollow Bore (a) 0.625 Inch
Hollow Bore (b) 0.75 Inch
Increaser Output Torque Range (lb.in.) N/A lb.in.
Material (Shaft / Gears) 1144 / 4140 Steel
Reducer Output Torque Range (lb.in.) 236-56 lb.in.
Shaft Rotation (A) CW
Shaft Rotation (B) CW

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team