S991HY-A6262RH
1:1 Ratio, RH Drive, Right Angle Helical Gear Drive
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $605.58 | 8 wks |
5 - 9 | $585.39 | 8 wks |
10 - 24 | $574.35 | 8 wks |
25 - 49 | $558.77 | 8 wks |
50+ | Request for Quote |
$605.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Case Material | Alum., Hard-Anodized |
---|---|
Drive Type | RH |
Gear Ratio | 1:1 |
Hollow Bore (a) | 0.625 Inch |
Hollow Bore (b) | 0.625 Inch |
Increaser Output Torque Range (lb.in.) | N/A lb.in. |
Material (Shaft / Gears) | 1144 / 4140 Steel |
Reducer Output Torque Range (lb.in.) | 236-56 lb.in. |
Shaft Rotation (A) | CW |
Shaft Rotation (B) | CW |