S9917Z-G51-3
Precision Multijaw Coupling, .1873" Inside Diameter, .75" Outside Diameter. Material- 303 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $190.40 | 11 wks |
10 - 24 | $96.64 | 11 wks |
25 - 49 | $84.88 | 11 wks |
50 - 99 | $74.67 | 11 wks |
100+ | Request for Quote |
$190.40
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.1873 Inch |
---|---|
Hub Dia. | 0.375 Inch |
Max. Torque (oz-in) | 500 oz.in |
Outside Diameter | 0.75 Inch |
Overall Length | 0.87 Inch |