S9914Y-G1566-03
Right Angle Bevel Gear Drive, Size 11, 3:1 Ratio.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $314.70 | 4 wks |
| 5 - 9 | $268.36 | 4 wks |
| 10 - 24 | $241.52 | 6 wks |
| 25 - 49 | $218.26 | 8 wks |
| 50+ | Request for Quote |
$314.70
Availability: 8 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Breakaway Torque (oz.in.) | 10 oz.in. |
|---|---|
| Gear Ratio (to 1) | 3 To 1 |
| Gear Type | Bevel Gear |
| Material | Housing - Aluminum Alloy |
| Max. Backlash (Degree) | 5 Degree |
| Max. Input Speed (rpm) | 2000 rpm |
| Output Torque (ozf-in.) | 200 oz.in. |
| Shaft Dia. (Input) | 0.25 Inch |
| Shaft Dia. (Output) | 0.187 Inch |
| Size | 11 |
| Substitute Part | A 2Z 4-030 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities