S9914Y-G1566-01
Right Angle Bevel Gear Drive, Size 11, 1:1 Ratio.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $548.65 | 4 wks |
| 10 - 24 | $480.15 | 4 wks |
| 25 - 49 | $434.73 | 6 wks |
| 50 - 99 | $392.56 | 8 wks |
| 100+ | Request for Quote |
$548.65
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Breakaway Torque (oz.in.) | 10 oz.in. |
|---|---|
| Gear Ratio (to 1) | 1 To 1 |
| Gear Type | Bevel Gear |
| Material | Housing - Aluminum Alloy |
| Max. Backlash (Degree) | 5 Degree |
| Max. Input Speed (rpm) | 2000 rpm |
| Output Torque (ozf-in.) | 200 oz.in. |
| Shaft Dia. (Input) | 0.25 Inch |
| Shaft Dia. (Output) | 0.187 Inch |
| Size | 11 |
| Substitute Part | A 2Z 4-010 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities