S9914F-G31L
1:1 Right Angle Bevel Gearbox with 3000 Max. Input Speed and 0.375" Diameter Shafts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $846.02 | 8 wks |
10 - 24 | $763.39 | 8 wks |
25 - 49 | $690.43 | 8 wks |
50+ | $644.71 | 8 wks |
$846.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 0.5 Degree |
---|---|
Box Size (L x W x H) | 2.5/2.5/1.5 Inch |
Housing Material | Aluminum, Green Anodized |
Life vs. rpm | See Catalog |
Life @ 50 rpm | 20000/20000 hrs |
Max. Input Speed (rpm) | 3000 rpm |
Shaft Dia. (inch) | 0.375 Inch |
Shaft Material | Stainless Steel |
Shaft Projection | 1 Inch |
Torsinal Stiffness @ 50 rpm (ozf-in.) | 25/32 ozf.in |