S9914F-G31

1:1 Right Angle Bevel Gearbox with 2000 Max. Input Speed and 0.375" Diameter Shafts
Qty Range Price/Unit Ships Within
1 - 9 $250.14 8 wks
10 - 24 $224.24 8 wks
25 - 49 $202.18 8 wks
50+ $188 8 wks
$250.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (°) 1 Degree
Box Size (L x W x H) 2.5/2.5/1.5 Inch
Housing Material Aluminum, Green Anodized
Life vs. rpm See Catalog
Life @ 50 rpm 20000/1750 hrs
Max. Input Speed (rpm) 2000 rpm
Shaft Dia. (inch) 0.375 Inch
Shaft Material Stainless Steel
Shaft Projection 1 Inch
Torsinal Stiffness @ 50 rpm (ozf-in.) 6/8 ozf.in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team