S9914F-G24H
1:1 Right Angle Bevel Gearbox with 2000 Max. Input Speed and 0.25" Diameter Shafts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $295.88 | 12 wks |
10 - 24 | $265.57 | 12 wks |
25 - 49 | $239.6 | 12 wks |
50+ | $222.97 | 12 wks |
$295.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 1 Degree |
---|---|
Box Size (L x W x H) | 1.75/1.75/1 Inch |
Housing Material | Aluminum, Green Anodized |
Life vs. rpm | See Catalog |
Life @ 50 rpm | 20000/2700 hrs |
Max. Input Speed (rpm) | 2000 rpm |
Shaft Dia. (inch) | 0.25 Inch |
Shaft Material | Stainless Steel |
Shaft Projection | 0.75 Inch |
Torsinal Stiffness @ 50 rpm (ozf-in.) | 6/12 ozf.in |