S9914F-G24
1:1 Right Angle Bevel Gearbox with 2000 Max. Input Speed and 0.25" Diameter Shafts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $217.30 | 12 wks |
10 - 24 | $194.22 | 12 wks |
25 - 49 | $174.9 | 12 wks |
50+ | $162.31 | 12 wks |
$217.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 1 Degree |
---|---|
Box Size (L x W x H) | 1.75/1.75/1 Inch |
Housing Material | Aluminum, Green Anodized |
Life vs. rpm | See Catalog |
Life @ 50 rpm | 20000/1800 hrs |
Max. Input Speed (rpm) | 2000 rpm |
Shaft Dia. (inch) | 0.25 Inch |
Shaft Material | Stainless Steel |
Shaft Projection | 0.75 Inch |
Torsinal Stiffness @ 50 rpm (ozf-in.) | 2/10 ozf.in |