S9914F-G16L

1:1 Right Angle Bevel Gearbox with 2000 Max. Input Speed and 0.125" Diameter Shafts
Qty Range Price/Unit Ships Within
1 - 9 $211.57 8 wks
10 - 24 $189.05 8 wks
25 - 49 $170.22 8 wks
50+ $157.94 8 wks
$211.57

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (°) 0.5 Degree
Box Size (L x W x H) 1/1/.5625 Inch
Housing Material Aluminum, Green Anodized
Life vs. rpm See Catalog
Life @ 50 rpm 20000/1900 hrs
Max. Input Speed (rpm) 2000 rpm
Shaft Dia. (inch) 0.125 Inch
Shaft Material Stainless Steel
Shaft Projection 0.38 Inch
Torsinal Stiffness @ 50 rpm (ozf-in.) 4/7 ozf.in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team