S9914F-G16H
1:1 Right Angle Bevel Gearbox with 2000 Max. Input Speed and 0.125" Diameter Shafts
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $227.44 | 12 wks |
10 - 24 | $203.23 | 12 wks |
25 - 49 | $182.99 | 12 wks |
50+ | $169.79 | 12 wks |
$227.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Backlash (°) | 1 Degree |
---|---|
Box Size (L x W x H) | 1/1/.5625 Inch |
Housing Material | Aluminum, Green Anodized |
Life vs. rpm | See Catalog |
Life @ 50 rpm | 20000/1900 hrs |
Max. Input Speed (rpm) | 2000 rpm |
Shaft Dia. (inch) | 0.125 Inch |
Shaft Material | Stainless Steel |
Shaft Projection | 0.38 Inch |
Torsinal Stiffness @ 50 rpm (ozf-in.) | 4/7 ozf.in |