S9914F-G16

1:1 Right Angle Bevel Gearbox with 2000 Max. Input Speed and 0.125" Diameter Shafts
Qty Range Price/Unit Ships Within
1 - 9 $163.18 8 wks
10 - 24 $145.64 8 wks
25 - 49 $131.2 8 wks
50+ $120.89 8 wks
$163.18

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Backlash (°) 1 Degree
Box Size (L x W x H) 1/1/.5625 Inch
Housing Material Aluminum, Green Anodized
Life vs. rpm See Catalog
Life @ 50 rpm 20000/4500 hrs
Max. Input Speed (rpm) 2000 rpm
Shaft Dia. (inch) 0.125 Inch
Shaft Material Stainless Steel
Shaft Projection 0.38 Inch
Torsinal Stiffness @ 50 rpm (ozf-in.) 2/3 ozf.in

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team