S9912Y-TB100196
1" SHAFT DIA., BANDED THRUST BEARING, 3800 (RPM) MAX. W/ OIL LUBE.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $26.88 | 12 wks |
25 - 99 | $25.34 | 12 wks |
100 - 249 | $24.58 | 12 wks |
250 - 499 | $23.81 | 12 wks |
500+ | Request for Quote |
$26.88
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Width (D) | 0.625 |
---|---|
Dynamic Capacity | 6700 lbf |
Material (Band) | Low Carbon Steel |
Material (Washer / Balls) | 52100 Chrome Steel |
Max Speed (rpm) | 3800 rpm |
Outside Dia. (B) | 1.969 |
Shaft Dia. (A) | 1 |
Static Capacity (lbf) | 13100 lbf |