S9912Y-TB087184
0.875" SHAFT DIA., BANDED THRUST BEARING, 4100 (RPM) MAX. W/ OIL LUBE.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.12 | 12 wks |
25 - 99 | $21.27 | 12 wks |
100 - 249 | $19.9 | 12 wks |
250 - 499 | $18.98 | 12 wks |
500+ | Request for Quote |
$23.12
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Width (D) | 0.625 |
---|---|
Dynamic Capacity | 6600 lbf |
Material (Band) | Low Carbon Steel |
Material (Washer / Balls) | 52100 Chrome Steel |
Max Speed (rpm) | 4100 rpm |
Outside Dia. (B) | 1.844 |
Shaft Dia. (A) | 0.875 |
Static Capacity (lbf) | 12200 lbf |
Substitute Part | BTDASY-TB087184 |