S9912Y-TB075146
0.75" SHAFT DIA., BANDED THRUST BEARING, 5500 (RPM) MAX. W/ OIL LUBE.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.16 | 12 wks |
25 - 99 | $18.47 | 12 wks |
100 - 249 | $17.23 | 12 wks |
250 - 499 | $16.4 | 12 wks |
500+ | Request for Quote |
$20.16
Availability: 47 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Width (D) | 0.563 |
---|---|
Dynamic Capacity | 4250 lbf |
Material (Band) | Low Carbon Steel |
Material (Washer / Balls) | 52100 Chrome Steel |
Max Speed (rpm) | 5500 rpm |
Outside Dia. (B) | 1.469 |
Shaft Dia. (A) | 0.75 |
Static Capacity (lbf) | 7300 lbf |