S9912Y-TB056121
0.563" SHAFT DIA., BANDED THRUST BEARING, 7000 (RPM) MAX. W/ OIL LUBE.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.87 | 5 wks |
25 - 99 | $18.2 | 5 wks |
100 - 249 | $16.97 | 5 wks |
250 - 499 | $16.17 | 5 wks |
500+ | Request for Quote |
$19.87
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Width (D) | 0.563 |
---|---|
Dynamic Capacity | 3850 lbf |
Material (Band) | Low Carbon Steel |
Material (Washer / Balls) | 52100 Chrome Steel |
Max Speed (rpm) | 7000 rpm |
Outside Dia. (B) | 1.219 |
Shaft Dia. (A) | 0.563 |
Static Capacity (lbf) | 5600 lbf |