S9912Y-TB050121

0.5" SHAFT DIA., BANDED THRUST BEARING, 7000 (RPM) MAX. W/ OIL LUBE.
Qty Range Price/Unit Ships Within
1 - 24 $18.56 4 wks
25 - 99 $17.46 4 wks
100 - 249 $16.26 4 wks
250 - 499 $15.47 4 wks
500+ Request for Quote
$18.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Width (D) 0.563
Dynamic Capacity 3850 lbf
Material (Band) Low Carbon Steel
Material (Washer / Balls) 52100 Chrome Steel
Max Speed (rpm) 7000 rpm
Outside Dia. (B) 1.219
Shaft Dia. (A) 0.5
Static Capacity (lbf) 5600 lbf
Substitute Part BTDASY-TB050121

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team