S9912Y-G3787FS1M
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Grease(MIL-G-23827A)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $22.32 | 12 wks |
| 25 - 99 | $18.15 | 12 wks |
| 100 - 249 | $14.23 | 12 wks |
| 250 - 499 | $13.2 | 12 wks |
| 500+ | Request for Quote |
$22.32
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Single Shield |
|---|---|
| Bore Size (B) | 0.375 Inch |
| Dynamic Load (lbs) | 569 lbs |
| Flange Dia. (F) | 0.969 ( 0 = None) |
| Flange Width (FW) | 0.062 ( 0 = None) |
| Lubrication | Mil-G-23827A - Grease |
| Material (Quality Class) | 440C Stainless /ABEC 7 |
| Outside Dia. (D) | 0.875 Inch |
| Overall Width (W) | 0.281 |
| Static Load (lbs) | 273 lbs |
| Substitute Part | S9912Y-G3787FS1,S9912Y-G3787FS1G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities