S9912Y-G2550FS1
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Oil (MIL-L-6085A)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.32 | 5 wks |
25 - 99 | $9.84 | 5 wks |
100 - 249 | $7.62 | 5 wks |
250 - 499 | $7.03 | 5 wks |
500+ | Request for Quote |
$12.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Single Shield |
---|---|
Bore Size (B) | 0.25 Inch |
Dynamic Load (lbs) | 123 lbs |
Flange Dia. (F) | 0.547 ( 0 = None) |
Flange Width (FW) | 0.045 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless /ABEC 7 |
Outside Dia. (D) | 0.5 Inch |
Overall Width (W) | 0.188 |
Static Load (lbs) | 54 lbs |
Substitute Part | S9912Y-G2550FS1M,S9912Y-G2550FS1G,BBSRIF-814XZX701 |