S9912Y-G2537FS0
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Oil (MIL-L-6085A)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.58 | 12 wks |
| 25 - 99 | $10.86 | 12 wks |
| 100 - 249 | $8.42 | 12 wks |
| 250 - 499 | $7.77 | 12 wks |
| 500+ | Request for Quote |
$13.58
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - No Shield |
|---|---|
| Bore Size (B) | 0.25 Inch |
| Dynamic Load (lbs) | 43 lbs |
| Flange Dia. (F) | 0.422 ( 0 = None) |
| Flange Width (FW) | 0.023 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless /ABEC 7 |
| Outside Dia. (D) | 0.375 Inch |
| Overall Width (W) | 0.125 |
| Static Load (lbs) | 20 lbs |
| Substitute Part | S9912Y-G2537FS0M,BBSRIF-614XXX701,S9912Y-G2537FS0G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities