S9912Y-G1325PS0
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.43 | 5 wks |
25 - 99 | $12.43 | 5 wks |
100 - 249 | $9.68 | 5 wks |
250 - 499 | $8.96 | 5 wks |
500+ | Request for Quote |
$15.43
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - No Shield |
---|---|
Bore Size (B) | 0.125 Inch |
Dynamic Load (lbs) | 33 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Oil (MIL-PRF-6085) |
Material (Quality Class) | 440C Stainless /ABEC 7 |
Outside Dia. (D) | 0.25 Inch |
Overall Width (W) | 0.0625 |
Static Load (lbs) | 13 lbs |