S9912Y-G1250PS0M
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Grease(MIL-G-23827A)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.62 | 12 wks |
25 - 99 | $10.07 | 12 wks |
100 - 249 | $7.79 | 12 wks |
250 - 499 | $7.19 | 12 wks |
500+ | Request for Quote |
$12.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - No Shield |
---|---|
Bore Size (B) | 0.125 Inch |
Dynamic Load (lbs) | 73 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | Mil-G-23827A - Grease |
Material (Quality Class) | 440C Stainless /ABEC 7 |
Outside Dia. (D) | 0.5 Inch |
Overall Width (W) | 0.172 |
Static Load (lbs) | 29 lbs |
Substitute Part | S9912Y-G1250PS0G,S9912Y-G1250PS0 |