S9912Y-G0918FS0
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Oil (MIL-L-6085A)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.32 | 12 wks |
| 25 - 99 | $10.63 | 12 wks |
| 100 - 249 | $8.25 | 12 wks |
| 250 - 499 | $7.6 | 12 wks |
| 500+ | Request for Quote |
$13.32
Availability: 13 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - No Shield |
|---|---|
| Bore Size (B) | 0.0937 Inch |
| Dynamic Load (lbs) | 21 lbs |
| Flange Dia. (F) | 0.234 ( 0 = None) |
| Flange Width (FW) | 0.018 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless /ABEC 7 |
| Outside Dia. (D) | 0.1875 Inch |
| Overall Width (W) | 0.063 |
| Static Load (lbs) | 7.5 lbs |
| Substitute Part | BBSRIF-3332XX701,S9912Y-G0918FS0M,S9912Y-G0918FS0G |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities