S9912Y-G0725FS2G
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Grease(Commercial)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $14.47 | 12 wks |
| 25 - 99 | $11.58 | 12 wks |
| 100 - 249 | $9 | 12 wks |
| 250 - 499 | $8.31 | 12 wks |
| 500+ | Request for Quote |
$14.47
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Double Shield |
|---|---|
| Bore Size (B) | 0.0781 Inch |
| Dynamic Load (lbs) | 35 lbs |
| Flange Dia. (F) | 0.296 ( 0 = None) |
| Flange Width (FW) | 0.031 ( 0 = None) |
| Lubrication | Commercial Grease |
| Material (Quality Class) | 440C Stainless /ABEC 7 |
| Outside Dia. (D) | 0.25 Inch |
| Overall Width (W) | 0.141 |
| Static Load (lbs) | 13 lbs |
| Substitute Part | S9912Y-G0725FS2M,S9912Y-G0725FS2,BBSRIF-4XXXZZ720 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities