S9912Y-G0725FS1G
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Grease(Commercial)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.35 | 5 wks |
25 - 99 | $10.69 | 5 wks |
100 - 249 | $8.3 | 5 wks |
250 - 499 | $7.67 | 5 wks |
500+ | Request for Quote |
$13.35
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Single Shield |
---|---|
Bore Size (B) | 0.0781 Inch |
Dynamic Load (lbs) | 35 lbs |
Flange Dia. (F) | 0.296 ( 0 = None) |
Flange Width (FW) | 0.031 ( 0 = None) |
Lubrication | Commercial Grease |
Material (Quality Class) | 440C Stainless /ABEC 7 |
Outside Dia. (D) | 0.25 Inch |
Overall Width (W) | 0.141 |
Static Load (lbs) | 13 lbs |
Substitute Part | S9912Y-G0725FS1,BBSRIF-4XXXZX720,S9912Y-G0725FS1M |