S9912Y-G0415PS2
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Oil (MIL-L-6085A)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.79 | 5 wks |
25 - 99 | $16.91 | 5 wks |
100 - 249 | $13.26 | 5 wks |
250 - 499 | $12.3 | 5 wks |
500+ | Request for Quote |
$20.79
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Plain - Double Shield |
---|---|
Bore Size (B) | 0.0469 Inch |
Dynamic Load (lbs) | 16 lbs |
Flange Dia. (F) | 0 ( 0 = None) |
Flange Width (FW) | 0 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless /ABEC 7 |
Outside Dia. (D) | 0.1562 Inch |
Overall Width (W) | 0.094 |
Static Load (lbs) | 5 lbs |
Substitute Part | S9912Y-G0415PS2M,S9912Y-G0415PS2G |