S9912Y-G0415FS0G
440C Stainless Steel/ABEC 7 Ball Bearing Lubricated with Grease(Commercial)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $19.75 | 12 wks |
25 - 99 | $16.03 | 12 wks |
100 - 249 | $12.56 | 12 wks |
250 - 499 | $11.65 | 12 wks |
500+ | Request for Quote |
$19.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - No Shield |
---|---|
Bore Size (B) | 0.0469 Inch |
Dynamic Load (lbs) | 16 lbs |
Flange Dia. (F) | 0.203 ( 0 = None) |
Flange Width (FW) | 0.013 ( 0 = None) |
Lubrication | Commercial Grease |
Material (Quality Class) | 440C Stainless /ABEC 7 |
Outside Dia. (D) | 0.1562 Inch |
Overall Width (W) | 0.063 |
Static Load (lbs) | 5 lbs |
Substitute Part | S9912Y-G0415FS0,BBSRIF-21/2XX720,S9912Y-G0415FS0M |