S9912Y-E3787FS2
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.81 | 12 wks |
25 - 99 | $16.89 | 12 wks |
100 - 249 | $13.22 | 12 wks |
250 - 499 | $12.28 | 12 wks |
500+ | Request for Quote |
$20.81
Availability: 118 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.375 Inch |
Dynamic Load (lbs) | 569 lbs |
Flange Dia. (F) | 0.969 ( 0 = None) |
Flange Width (FW) | 0.062 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.875 Inch |
Overall Width (W) | 0.281 |
Static Load (lbs) | 273 lbs |
Substitute Part | S9912Y-E3787FS2M,BBSRFX-6XXXZZ501,S9912Y-E3787FS2G |