S9912Y-E3150FS1M
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease(MIL-PRF-23827C)
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease(MIL-G-23827A)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.47 | 5 wks |
25 - 99 | $11.62 | 5 wks |
100 - 249 | $9.04 | 5 wks |
250 - 499 | $8.36 | 5 wks |
500+ | Request for Quote |
$14.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Single Shield |
---|---|
Bore Size (B) | 0.3125 Inch |
Dynamic Load (lbs) | 62 lbs |
Flange Dia. (F) | 0.547 ( 0 = None) |
Flange Width (FW) | 0.031 ( 0 = None) |
Lubrication | Grease (MIL-PRF-23827C) |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.5 Inch |
Overall Width (W) | 0.156 |
Static Load (lbs) | 31 lbs |
Substitute Part | S9912Y-E3150FS1G,S9912Y-E3150FS1 |