S9912Y-E3150FS0
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $15.48 | 15 wks |
| 25 - 99 | $12.43 | 15 wks |
| 100 - 249 | $9.66 | 15 wks |
| 250 - 499 | $8.93 | 15 wks |
| 500+ | Request for Quote |
$15.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - No Shield |
|---|---|
| Bore Size (B) | 0.3125 Inch |
| Dynamic Load (lbs) | 62 lbs |
| Flange Dia. (F) | 0.547 ( 0 = None) |
| Flange Width (FW) | 0.031 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless / ABEC 5 |
| Outside Dia. (D) | 0.5 Inch |
| Overall Width (W) | 0.156 |
| Static Load (lbs) | 31 lbs |
| Substitute Part | S9912Y-E3150FS0G,BBSRIF-8516XX501,S9912Y-E3150FS0M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities