S9912Y-E2550FS2
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.22 | 8 wks |
25 - 99 | $8.92 | 8 wks |
100 - 249 | $6.89 | 8 wks |
250 - 499 | $6.35 | 8 wks |
500+ | Request for Quote |
$11.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Double Shield |
---|---|
Bore Size (B) | 0.25 Inch |
Dynamic Load (lbs) | 123 lbs |
Flange Dia. (F) | 0.547 ( 0 = None) |
Flange Width (FW) | 0.045 ( 0 = None) |
Lubrication | MIL-PRF-6085 - Oil |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.5 Inch |
Overall Width (W) | 0.188 |
Static Load (lbs) | 54 lbs |
Substitute Part | BBSRIF-814XZZ501,S9912Y-E2550FS2G,S9912Y-E2550FS2M |