S9912Y-E1850FS0
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Oil (MIL-PRF-6085)
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.01 | 12 wks |
| 25 - 99 | $10.38 | 12 wks |
| 100 - 249 | $8.03 | 12 wks |
| 250 - 499 | $7.42 | 12 wks |
| 500+ | Request for Quote |
$13.01
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - No Shield |
|---|---|
| Bore Size (B) | 0.1875 Inch |
| Dynamic Load (lbs) | 149 lbs |
| Flange Dia. (F) | 0.565 ( 0 = None) |
| Flange Width (FW) | 0.042 ( 0 = None) |
| Lubrication | MIL-PRF-6085 - Oil |
| Material (Quality Class) | 440C Stainless / ABEC 5 |
| Outside Dia. (D) | 0.5 Inch |
| Overall Width (W) | 0.156 |
| Static Load (lbs) | 65 lbs |
| Substitute Part | BBSRFX-3XXXXX501,S9912Y-E1850FS0G,S9912Y-E1850FS0M |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities