S9912Y-E1531FS1G
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease, Beacon 625 Commercial.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.96 | 5 wks |
25 - 99 | $8.73 | 5 wks |
100 - 249 | $6.73 | 5 wks |
250 - 499 | $6.21 | 5 wks |
500+ | Request for Quote |
$10.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Flanged - Single Shield |
---|---|
Bore Size (B) | 0.1562 Inch |
Dynamic Load (lbs) | 41 lbs |
Flange Dia. (F) | 0.359 ( 0 = None) |
Flange Width (FW) | 0.036 ( 0 = None) |
Lubrication | Grease (Beacon 325) |
Material (Quality Class) | 440C Stainless / ABEC 5 |
Outside Dia. (D) | 0.3125 Inch |
Overall Width (W) | 0.125 |
Static Load (lbs) | 17 lbs |
Substitute Part | S9912Y-E1531FS0,S9912Y-E1531FS1M,BBSRIF-5532ZX520 |