S9912Y-E1238FS2G
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease, Beacon 325 Commercial.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $13.98 | 12 wks |
| 25 - 99 | $11.18 | 12 wks |
| 100 - 249 | $8.65 | 12 wks |
| 250 - 499 | $8 | 12 wks |
| 500+ | Request for Quote |
$13.98
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Double Shield |
|---|---|
| Bore Size (B) | 0.125 Inch |
| Dynamic Load (lbs) | 73 lbs |
| Flange Dia. (F) | 0.44 ( 0 = None) |
| Flange Width (FW) | 0.03 ( 0 = None) |
| Lubrication | Grease (Beacon 325) |
| Material (Quality Class) | 440C Stainless / ABEC 5 |
| Outside Dia. (D) | 0.375 Inch |
| Overall Width (W) | 0.156 |
| Static Load (lbs) | 29 lbs |
| Substitute Part | S9912Y-E1238FS2M,S9912Y-E1238FS2,BBSRFX-2XXXZZ520 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities