S9912Y-E1225FS1G
440C Stainless Steel/ABEC 5 Ball Bearing Lubricated with Grease, Beacon 325 Commercial.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $9.56 | 12 wks |
| 25 - 99 | $7.54 | 12 wks |
| 100 - 249 | $5.79 | 12 wks |
| 250 - 499 | $5.33 | 12 wks |
| 500+ | Request for Quote |
$9.56
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bearing Type | Flanged - Single Shield |
|---|---|
| Bore Size (B) | 0.125 Inch |
| Dynamic Load (lbs) | 35 lbs |
| Flange Dia. (F) | 0.296 ( 0 = None) |
| Flange Width (FW) | 0.031 ( 0 = None) |
| Lubrication | Grease (Beacon 325) |
| Material (Quality Class) | 440C Stainless / ABEC 5 |
| Outside Dia. (D) | 0.25 Inch |
| Overall Width (W) | 0.109 |
| Static Load (lbs) | 13 lbs |
| Substitute Part | S9912Y-E1225FS1M,S9912Y-E1225FS1,BBSRIF-418XZX520 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities